(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cloth Sheet (N Sheets)【50 Pieces Per Package】

Cloth Sheet (N Sheets)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280

PDF

Part Number

Configured Part Number is shown.

Part Number
A40-NSH-230-280
A50-NSH-230-280
A60-NSH-230-280
A100-NSH-230-280
A150-NSH-230-280
A320-NSH-230-280
A400-NSH-230-280
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

50 Pieces Per Package

1 Pack(s)Available

7 Days or more

40

50 Pieces Per Package

5 Pack(s)Available

15 Days or more

50

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

60

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

100

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

150

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

320

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

400

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Application (1) Hand operation for metal application (Dry-sanding) (2) Rust removal
Base Materials Cloth Packaging Quantity(Sheets) 50

Additional Products in this Category

Tech Support