(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alta Sheet【10 Pieces Per Package】 (Part Numbers)

Alta Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Diamond
•Width (mm): 100
•Length (mm): 100

Part Number

Configured Part Number is shown.

Part Number
SD10000-AS-N-100-100
SD1200-AS-N-100-100
SD12000-AS-N-100-100
SD1500-AS-N-100-100
SD2000-AS-N-100-100
SD2500-AS-N-100-100
SD3000-AS-N-100-100
SD4000-AS-N-100-100
SD400-AS-N-100-100
SD600-AS-N-100-100
SD8000-AS-N-100-100
SD800-AS-N-100-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10000

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

12000

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1500

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

2000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2500

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3000

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

4000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

400

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

600

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

8000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

800

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Diamond
Width(mm) 100 Length(mm) 100 Application For mold polishing
Base Materials Non-Woven Fabric (Synthetic Paper) Packaging Quantity(Sheets) 10

Additional Products in this Category

Tech Support