(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

SG Unilon Black, 100 pcs, Soft

SG Unilon Black, 100 pcs, Soft

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Wipes away coating and rust without shaving the base material.

[Features]
· Wipes away coating and rust without shaving the base material.
· Allows work to be performed safely without the scattering of a wire brush.
· No deep scratches.
· An attractive finished surface.
· Has excellent polishing power

Part Number

Configured Part Number is shown.

SG-NBK100

Part Number
SG-NBK100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

38 Days or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Saving Type
Packaging Quantity(Sheets) 5 Maximum Number of Rotation(min-1) 12000

Additional Products in this Category

Tech Support