(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Highly effective air cooling. Scorching is prevented to ensure a long operational life.
· Air enters by turning, and burning is reduced due to air cooling effect.
· Made as a block type to ensure that a new blade always comes out.
· Polishing cloth usage amount is the same as normal discs
Type | Multi-blade disc | work material | Stainless Steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Particle Size(#) | 100 | abrasive grain | Alundum (A) |
Saving Type | ○ | Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 13000 |
Please check the type/dimensions/specifications of the part SG-CTOPA6 in the SG Cool-Top, 100 Pcs series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy