(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resibon Ace Gold【25 Pieces Per Package】

Resibon Ace Gold

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A high-performance, general-purpose grindstone with further improved standards of excellent sharpness / long-term cutting performance / safety, etc. In addition to the A/WA for general steel, a varied lineup for aluminum, stainless steel, and castings is available. Remarkable work efficiency, enabling speedy work.

Part Number

Configured Part Number is shown.

Part Number
RAG1004-SUS36
RAG1006-AL24
RAG1006-AL36
RAG1006-SUS24
RAG1006-SUS36
RAG1256-24
RAG1256-AL24
RAG1256-SUS24
RAG1256-SUS36
RAG1506-24
RAG1506-24M
RAG1506-SUS36
RAG1806-36
RAG1806-AL24
RAG1806-AL36
RAG1806-SUS24
RAG1806-SUS36
RAG2056-24
RAG2056-AL24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Thickness
(mm)
Object to be ground Particle Size
(#)
abrasive grain Hardness Reinforcing material (glass cloth)
(Sheets)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

100154Stainless Steel / Alloy Steel36-L1.5RAG 1.5G Stainless steel 100 X 4 X 15 36 L

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

100156Aluminum24-M2RAG 2G Aluminum 100 x 6 x 15 24 M

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

100156Aluminum36-M2RAG 2G Aluminum 100 x 6 x 15 36 M

25 Pieces Per Package

1 Pack(s)Available

9 Days or more

100156Stainless Steel / Alloy Steel24-L2RAG 2G Stainless steel 100 X 6 X 15 24 L

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

100156Stainless Steel / Alloy Steel36-L2RAG 2G Stainless steel 100 X 6 X 15 36 L

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

125226general steel24A/WAP2RAG 2G125 X 6 X 22AWA 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

125226Aluminum24-M2RAG 2G Aluminum 125 x 6 x 22 24 M

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

125226Stainless Steel / Alloy Steel24-L2RAG 2G Stainless steel 125 X 6 X 22 24 L

25 Pieces Per Package

4 Pack(s)Available

6 Days or more

125226Stainless Steel / Alloy Steel36-L2RAG 2G Stainless steel 125 X 6 X 22 36 L

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

150226general steel24A/WAP2RAG 2G150 X 6 X 22AWA 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

150226general steel24A/WAM2RAG 2G150 X 6 X 22AWA 24 M

25 Pieces Per Package

1 Pack(s)Available

14 Days or more

150226Stainless Steel / Alloy Steel36-L2RAG 2G Stainless steel 150 X 6 X 22 36 L

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

180226general steel36A/WAP2RAG 2G180 X 6 X 22AWA 36 P

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

180226Aluminum24-M2RAG 2G Aluminum 180 x 6 x 22 24 M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

180226Aluminum36-M2RAG 2G Aluminum 180 x 6 x 22 36 M

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

180226Stainless Steel / Alloy Steel24-L2RAG 2G Stainless steel 180 X 6 X 22 24 L

25 Pieces Per Package

2 Pack(s)Available

6 Days or more

180226Stainless Steel / Alloy Steel36-L2RAG 2G Stainless steel 180 X 6 X 22 36 L

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

205226general steel24A/WAP2RAG 2G205 X 6 X 22AWA 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

205226Aluminum24-M2RAG 2G Aluminum 205 x 6 x 22 24 M

Loading...

  1. 1

Basic Information

Features Durability emphasized Maximum operating rotation speed(m/s) 72 Features General-Purpose Product
Number Contained In A Packet(Sheets) 25

Additional Products in this Category

Tech Support