(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Skill Touch R-2 CC16【10-25 Pieces Per Package】

Skill Touch R-2 CC16
  • Volume Discount

Developed as a grindstone dedicated for concrete repair by introduction of a unique flat-cone shape to SKILL TOUCH. Heavy duty grinding force and outstanding durability achieve 5 to 6 times greater economy than paper discs. Further, it is also suitable for black scale removal work on steel materials.

Part Number

Configured Part Number is shown.

Part Number
R2CC161003-16
R2CC161253-16
R2CC161503-16
R2CC161803-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Maximum operating rotation speed
(m/s)
Number Contained In A Packet
(Sheets)
Manufacturer Product Code

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

100157220R2 CC16100 X 3 X 15CC 16

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

125227225R2 CC16125 X 3 X 22CC 16

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

150227225R2 CC16150 X 3 X 22CC 16

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022.238025R2 CC16 2G 180 X 3 X 22.23CC 16

Loading...

  1. 1

Basic Information

Thickness(mm) 3 Object to be ground Stone Material / Glass Material Particle Size(#) 16
abrasive grain CC Features Cutting Capacity Emphasis Reinforcing material (glass cloth)(Sheets) 2
Dedicated pad Use a dedicated pad. Skill Touch Gift Coupon Enclosed Product Features For Concrete Only
Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support