(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Stools are easy to move due to the casters.
· Caster has fixing function (stopper).
· Observe the allowable load of the surface plate.
· Be sure to receive the full load with the foot jack except when transporting
Product Type | Surface Plate Panel | Loadable Plate Dimensions(mm) | 600×450 | Main body: option | Main Body |
---|---|---|---|---|---|
Mass(kg) | 70 | A(mm) | 610 | B(mm) | 460 |
C(mm) | 800 | D(mm) | 420 | E(mm) | 157.5 |
F(mm) | 128 | G(mm) | 490 | H(mm) | 82 |
I(mm) | 106 |
Please check the type/dimensions/specifications of the part GP04560-SAC in the Stone Surface Plate Angle Block (with Caster) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy