(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Block, Mechanical Finish (Part Numbers)

Square Block, Mechanical Finish

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Convenient for provisional fixation during log measuring. Can also be used as a normal block.

PDF

Part Number

Configured Part Number is shown.

AK100

 
Part Number
AK100
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

10020186040247613804510025574.1

Loading...

  1. 1

Basic Information

Product Type V Block Material FC250 Degree of deviation between base surface and V groove(µm) 50
Type V-Grooved Box Main body: option Main Body Parallelism(mm) 0.05
Perpendicularity(mm) 0.05

Please check the type/dimensions/specifications of the part AK100 in the Square Block, Mechanical Finish series.

Products like this...

Part Number
AK150
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

150322710050361141911950130458413.5

Additional Products in this Category

Tech Support