(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A separate type counting scale with a wide counting range and high internal resolution.
[Features]
· Individual weight entry navigator: Simply by obeying the blinking light, even a first-time user can complete individual weight entry with ease.
· Registers information for 99 products: In addition to ID numbers, single weight, tares, and upper and lower limits are memorized; display and measurement parts can be separated.
· Cordless use: Use of built-in battery (separately sold item: HC-02i) makes it portable and allows usage in places without power outlets.
· RS-232C is sold separately (DIN 8P female). Can be used with WinCT.
[Applications]
· Used for management of parts volume in stocktaking, etc.
· Checking product packaging quantity before shipment.
· Product quantity management when receiving.
Main applications | Counting Scale | Type | Main Body | Capacity(g) | 30000 |
---|---|---|---|---|---|
Minimum Display(g) | 5 | Countable Minimum Single Weight(g) | 1 | Measurement Plate Shape | Square Plate |
Dry Cell Battery Compatible | None | PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions D(mm) | 210 |
Measurement Plate Dimensions W(mm) | 300 | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) | Dust-proof and waterproof function | None |
Capacity(kg) | 30 | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php | Printer Connection Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Weight(kg) | 4.7 | Power Supply | AC Adapter (Standard Accessory) or Built-in Rechargeable Battery (Sold Separately) | % Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part HC-30KI in the Counting Scale Separable Type HC-i Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy