(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Caliper - Carbide-Tipped Measuring Face, DVC-2 (Part Numbers)

Dial Caliper - Carbide-Tipped Measuring Face, DVC-2
  • Volume Discount

•Model: Standard Calipers
•Display Method: Dial
•Depth Bar W/WO: Included
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included

PDF

Part Number

Configured Part Number is shown.

DVC-15-2

 
Part Number
DVC-15-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum Measured Length
(mm)
Instrumental Error
(mm)
1 Piece(s)Available

10 Days or more

101 to 1500–15023677164058211638150±0.03

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Dial Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Minimum Read Value(mm) 0.02
Material Stainless Steel 1 Indicator Needle Revolution(mm) 2

Please check the type/dimensions/specifications of the part DVC-15-2 in the Dial Caliper - Carbide-Tipped Measuring Face, DVC-2 series.

Products like this...

Part Number
DVC-20-2
DVC-30-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum Measured Length
(mm)
Instrumental Error
(mm)
1 Piece(s)Available

10 Days or more

151 to 2000–20028590195059241638200±0.03
1 Piece(s)Available

12 Days or more

201~3000–300400103186059251745300±0.04

Additional Products in this Category

Tech Support