(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Fixtures

Plate Fixtures
  • Volume Discount

•Product Model: Surface Plate Tool
•Flatness (µm): 5
•Dimension G (mm): 30
•Dimension H (mm): 30
•Dimension M: M6 x P1.0 Width 12 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2020I-3
2020I-6
2025I-4
2025L-6
2530I-4
2530L-6
3030I-3
3030I-6
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
I
(mm)
J
(mm)
Plate Surface Size: Width x Depth x Height
(mm)
Mass
(kg)
1 Piece(s)Available

9 Days or more

20020030-70140--200×200×304
1 Piece(s)Available

8 Days or more

2002003014070140--200×200×304
1 Piece(s)Available

8 Days or more

2002504060--120180200×250×406
1 Piece(s)Available

9 Days or more

200250406070140120180200×250×406
1 Piece(s)Available

9 Days or more

2503004080--160240250×300×409
1 Piece(s)Available

10 Days or more

250300408095190160240250×300×409
1 Piece(s)Available

9 Days or more

30030040-120240--300×300×4011
1 Piece(s)Available

9 Days or more

30030040240120240--300×300×4011

Loading...

  1. 1

Basic Information

Product Type Tool for Surface Plate Flat surface precision(µm) 5 G(mm) 30
H(mm) 30 M M6 x P1.0 Width 12 mm Main body: option Main Body

Additional Products in this Category

Tech Support