(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine vise (With 2-Way Angle)

Machine vise (With 2-Way Angle)
  • Volume Discount

[Features]
·Can be tilted up to 90°.
(Angle graduated)
·360° rotation base (graduated)
・ It is made of cast iron

Part Number

Configured Part Number is shown.

Part Number
EA525AK-2
EA525AK-3
EA525AK-4
EA525AK-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Weight Opening width
(mm)
Maximum opening
(mm)
Specification 1
1 Piece(s)Available

9 Days or more

3.6 kg5050·Materials: Cast iron/mouth width: 50 mm·Maximum opening: 50 mm/weight: 3.6 kg·Can tilt up to 90° (with angle scale)·360° rotating base (with scale)·JAN: 4518340871779
1 Piece(s)Available

10 Days or more

9.5 kg7575·Materials: Cast iron/mouth width: 75 mm·Maximum opening: 75 mm·Weight: 9.5 kg·Can tilt up to 90° (with angle scale)·360° rotating base (with scale)·JAN: 4518340871786
1 Piece(s)Available

10 Days or more

17.1 kg100100·Materials: Cast iron/mouth width: 100 mm·Maximum opening: 100 mm/weight: 17.1 kg·Can tilt up to 90° (with angle scale)·360° rotating base (with scale)·JAN: 4518340871793
1 Piece(s)Available

10 Days or more

38.2 kg150150·Materials: Cast iron/mouth width: 150 mm·Maximum opening: 150 mm/weight: 38.2 kg·Can tilt up to 90° (with angle scale)·360° rotating base (with scale)·JAN: 4518340871816

Loading...

  1. 1

Basic Information

Materials Cast iron Product Type Main unit

Additional Products in this Category

Tech Support