(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Hook Clamp 6847

Toggle Hook Clamp 6847
  • Volume Discount

Suitable for tightening drum and can lids. The hook length can be adjusted.

Part Number

Configured Part Number is shown.

Part Number
6847-3
6847-5
6847NI-1
6847NI-3
6847NI-5
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Material Surface Treatment Pull-in force
(kN)
Overall length X Overall height
(mm)
1 Piece(s)Available

10 Days or more

67~79197.174.5~86.55.523134032~354611980.27SS400Zinc Plating3242x36
1 Piece(s)Available

10 Days or more

58~70291258.5~70.5114913556086161440.85SS400Zinc Plating5320x70
1 Piece(s)Available

10 Days or more

36~4119636.5~41.54.522.563128419450.1SUS304-1148x33
1 Piece(s)Available

10 Days or more

67~7919874.5~86.55.523134032~354611980.27SUS304-1.5242x36
1 Piece(s)Available

10 Days or more

58~70291258.5~70.5114913556088161440.85SUS304-2.5320x70

Loading...

  1. 1

Additional Products in this Category

Tech Support