(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wedge Clamp Stopper Part (for Tapped Holes) (Part Numbers)

Wedge Clamp Stopper Part (for Tapped Holes)
  • Volume Discount

Stopper part of wedge clamp for tapped holes, flat type.

Part Number

Configured Part Number is shown.

KCH6MS

Part Number
KCH6MS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)
1 Piece(s)Available

10 Days or more

1012-22-35-195-30138--M65-M60.0819

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCH6MS in the Wedge Clamp Stopper Part (for Tapped Holes) series.

Products like this...

Part Number
KCH12MS
KCH16MS
KCH4MS
KCH8MS
KCHU12MS
KCHU16MS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108M10,120.430
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410M12,160.838
1 Piece(s)Available

10 Days or more

88-16-25-163-2296.5--M43-M40.0316
1 Piece(s)Available

10 Days or more

1414-28-47-225.5-41.52010--M86-M6,80.1922
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108M10,120.730
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410M12,161.238

Additional Products in this Category

Tech Support