(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Clamp with Screw Hole UCM (Part Numbers)

U Clamp with Screw Hole UCM
  • Volume Discount

S45C/quenched HRC30±5 threaded U clamp.

Part Number

Configured Part Number is shown.

UCM0101

Part Number
UCM0101
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

100381913641616M14M140.39

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part UCM0101 in the U Clamp with Screw Hole UCM series.

Products like this...

Part Number
UCM0102
UCM0201
UCM0202
UCM0301
UCM0302
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

150381913891616M14M140.62
1 Piece(s)Available

10 Days or more

100502518581918M16M160.64
1 Piece(s)Available

10 Days or more

150502518891918M16M160.98
1 Piece(s)Available

10 Days or more

152.4482920.688.922.219.1M18M181.05
1 Piece(s)Available

10 Days or more

2005030201272020M18M181.45

Additional Products in this Category

Tech Support