(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SP Hole Cutter

SP Hole Cutter
  • Volume Discount

[Features]
· Hole cutter for plastic catch basins featuring a thin blade with excellent sharpness.
· Cobalt HSS + unequally spaced flutes.
· Prevents generation of heat due to resistance in drilling and provides accurate holes.
· Includes a spring for evacuating cores.
· Cores can be discharged smoothly.

Part Number

Configured Part Number is shown.

Part Number
SP53
SP65
SP81
SP95
SP120
SP130
SP147
SP173
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
Blade length (l2)
(mm)
Protrusion amount
(mm)
center drill shank diameter
(mm)
Compatible Pipe Nominal Diameter
1 Piece(s)Available

8 Days or more

53119413420SP6851040
1 Piece(s)Available

8 Days or more

65119413420SP6851050
1 Piece(s)Available

8 Days or more

81119413420SP6851065
1 Piece(s)Available

11 Days or more

95119413420SP6851075
1 Piece(s)Available

8 Days or more

120119413420SP68510100
1 Piece(s)Available

8 Days or more

130119413420SP68510Public Works Joint
1 Piece(s)Available

8 Days or more

147129505014SP69513125
1 Piece(s)Available

8 Days or more

173129505014SP69513150

Loading...

  1. 1

Basic Information

Product Type Hole saw Blade thickness(mm) 1.27

Additional Products in this Category

Tech Support