(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Case B-81 (Part Numbers)

Tool Case B-81
  • Volume Discount

Tool set and tool box with a moderately compact size that can store A4 size files.
[Features]
· Made of sturdy aluminum. Equipped with cushioning urethane, which enables secure and reliable storage.
· A compact type that can be used to store A4 files and held on lap even while on a train, etc.
· B-81-6 and B-87 are mounted on B-81, allowing laptop computers and accessories to be stored.
· B-81-6: Document holder, B-81-7: Tool holder.
[Applications]
· It can be used on various occasions not only as a general case but also as a tool case for on-site maintenance, etc. Optional items make it more comfortable to use.
· B-80-1 shoulder belts, B-81-6 document holder, B-81-7 tool holders can be set with separately sold options for added convenience.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-81
B-81-6
B-81-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Box Type Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Product Type Material Applicable Model Supplementary explanation Size
(mm)
Features
1 Piece(s)Available

8 Days or more

Aluminum Case/Trunk365×275×1101800-Aluminum-A tool insert is not provided. Acquire B-81-6 document insert and B-81-7 tool insert.-Compact Aluminum Case For Use With A4 Files Equipped With A Dial Lock
1 Piece(s)Available

10 Days or more

Other-400Document Holder-B-81-W340XH240-
1 Piece(s)Available

10 Days or more

Other-500Tool Insert-B-81-W340XH240-

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box

Additional Products in this Category

Tech Support