(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Case B-80

Tool Case B-80

Click this image to zoom it.

Move the mouse over the image to zoom

  • B-80
  • B-80-1
  • B-80-6
  • B-80-7
  • Volume Discount

Seamless and high-strength tool set and tool box with a large capacity and wide range of applications.
[Features]
· Large capacity and rugged aluminum case. Outer plate formed by press-molding an aluminum alloy plate.
· Insert a gasket into the aluminum frame to keep out water and dust. Long hinges that are sturdy and stable.
· B-80-1: Shoulder belt (applicable model: B-80/81/180/675).
· B-80-6: Document holder (can also be stored in B-600/606/640/660/675/730).
· B-80-7: Tool holder (can also be stored in B-600/606/640/660/675/730).
[Applications]
· Can be used as a tool case, containing a separately sold tool insert, or as a personal computer or instrument case by using buffer urethane.
· It is also suitable for hobbies, such as models and cameras.

PDF

Part Number

Configured Part Number is shown.

Part Number
B-80-1
B-80-6
B-80-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Product Type Applicable Model Size
(mm)
1 Piece(s)Available

9 Days or more

-Shoulder BeltB-80/81/180/675Overall Length mm: 1,050 (When Fully Extended)
1 Piece(s)Available

10 Days or more

600Document HolderB-600/606/640/660/675/770W420XH310
1 Piece(s)Available

10 Days or more

-Tool InsertB-600/606/640/660/675/770W420XH310
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Product Type Applicable Model Size
(mm)

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Other

Additional Products in this Category

Tech Support