(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Container B-500

Container B-500

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A toolbox with a pull-handle and casters for easy mobility.
[Features]
· The casters are insert types which can be either attached or removed, and are useful for transporting heavy objects.
· The built-in coil spring allows the handle to be stowed in a folded position when not in use.
· The rotary-catch mechanism ensures a reliable engagement between the main body and the lid, enhancing the product's waterproof capabilities.
· Allows for a lock to be attached.
· The gasket inserted into the aluminum frame keeps out water and dust.
· Includes 7 × urethane cushions and 4 × casters (removable types.)
[Applications]
· Ideal for transporting large precision equipment.

PDF

Part Number

Configured Part Number is shown.

B-500

 
Part Number
B-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Protector Tool Case Case Dimensions (Frontage x Depth x Height)(mm) 760×540×380
Case Color Other Mass(g) 9000 Material Polyethylene
Supplementary explanation Optimal for storage and transport of precision equipment with casters

Please check the type/dimensions/specifications of the part B-500 in the Container B-500 series.

Additional Products in this Category

Tech Support