(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Screw L

Rubber Screw L
  • Volume Discount

•Product Model: Cutter Knife
•Part Type: Body
•Blade Thickness (mm): 0.5
•Overall Length (mm): 210
•Mass (g): 110

Part Number

Configured Part Number is shown.

L-23YE

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product ModelCutter knifePart TypeMain Body
Blade Thickness(mm)0.5Overall Length(mm)210
Mass(g)110Compatible Replacement BladesLB-10H・LB-10BH・LB-50H・LB-50BH
BladeSharp Black Blade (large) with three 0.5 mm thick blades - -
Part Number
L-23YE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Model Cutter knife Part Type Main Body Blade Thickness(mm) 0.5
Overall Length(mm) 210 Mass(g) 110 Compatible Replacement Blades LB-10H・LB-10BH・LB-50H・LB-50BH
Blade Sharp Black Blade (large) with three 0.5 mm thick blades

Please check the type/dimensions/specifications of the part L-23YE in the Rubber Screw L series.

Additional Products in this Category

Tech Support