(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Bamboo Tweezers P-860

Bamboo Tweezers P-860
  • Volume Discount

Tweezers made of bamboo that are not magnetic and do not easily scratch the workpiece.
[Features]
· A high precision tip without distortion, selectable shape and material to suit the application.
· Since the main body with the total length of 125 mm can be grasped firmly with moderate elasticity, it does not cause fatigue even in long hours of work.
· Machinability unique to bamboo: Body is made of bamboo so the tip can be machined using sandpaper.
· Flexibly supports target objects.
[Applications]
· For preventing static electricity and picking up lenses.
· Rounding the tweezer tips also prevents breakage when pasting decals on plastic models.
· Suggested for feeding pets.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-860-125
P-860-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
1 Piece(s)Available

8 Days or more

125
1 Piece(s)Available

8 Days or more

150

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Bamboo Non-magnetic Y / N Available
Single / Multiple Single Item Part Type Main Body Width(mm) 9.5

Additional Products in this Category

Tech Support