(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Tweezers

General Purpose Tweezers

Click this image to zoom it.

Move the mouse over the image to zoom

  • P-881
  • P-882
  • P-886
  • Volume Discount

General-purpose tweezers that adopt SUS304 for excellent corrosion resistance.
[Features]
· Non-magnetic type which is unlikely to pick up chipped parts or iron dust.
· Better chemical resistance than iron and aluminum materials.
· The general tweezer set for hobbies are recommended for those who use multiple tweezers.
[Applications]
· For decoration and nails too.
· Ideal for holding plastic model components and picking up etching parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-880
P-881
P-882
P-886
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Model Overall Length
(mm)
Non-magnetic Y / N Width
(mm)
1 Piece(s)Available

9 Days or more

Standard straight120Available10
1 Piece(s)Available

9 Days or more

Tapered straight tip110Available10
1 Piece(s)Available

9 Days or more

Curved tip115NA10
1 Piece(s)Available

9 Days or more

Other125Available12

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Single / Multiple Single Item Part Type Main Body

Additional Products in this Category

Tech Support