(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

ESD Bamboo Tweezers P-863-150

ESD Bamboo Tweezers P-863-150
  • Volume Discount

Bamboo tweezers that have anti-static countermeasures.
[Features]
· ESD is maintained even when scraping the tip with a paper file.
· Material: bamboo.
· Weight: 5 g.
· ESD control value: Ground resistance Rg < 1 x 10^12 Ω.
[Applications]
· Ideal for picking up and holding optical communication parts and the like which are sensitive to static electricity.

PDF

Part Number

Configured Part Number is shown.

P-863-150

 
Part Number
P-863-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Bamboo Overall Length(mm) 150
Non-magnetic Y / N Available Single / Multiple Single Item Part Type Main Body
Width(mm) 9.5

Please check the type/dimensions/specifications of the part P-863-150 in the ESD Bamboo Tweezers P-863-150 series.

Additional Products in this Category

Tech Support