(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Nipper SKN-150

Stainless Steel Nipper SKN-150
  • Volume Discount

Stainless steel nippers.
[Features]
· Ideal for cutting, bending, pinching, pulling and twisting copper or iron wires or inserting/removing small objects.
· Material adopts martensitic stainless steel which emphasizes strength.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SKN-150

 
Part Number
SKN-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 160
Steel Wire Cutting Performance(mmφ) 0.8 (Soft Iron Wire) Copper Wire Cutting Performance(mmφ) 1.2 Material Martensitic Stainless Steel
Main body: option Main Body

Please check the type/dimensions/specifications of the part SKN-150 in the Stainless Steel Nipper SKN-150 series.

Additional Products in this Category

Tech Support