(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A useful wire cutter for cutting wire.
[Features]
· Wire can be cut cleanly without loosening its braid.
[Applications]
· Convenient for cutting braided wires.
Overall Length(mm) | 200 | Steel Wire Cutting Performance(mmφ) | 5.0 | Stainless steel cutting ability(mmφ) | 5.0 |
---|---|---|---|---|---|
Main body: option | Main Body | Weight(g) | 335 | Supplementary explanation | For Cutting Braided Wires |
Please check the type/dimensions/specifications of the part N-16 in the Wire Cutter N-16 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy