(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Baby Screwdriver BBD-P00

Baby Screwdriver BBD-P00
  • Volume Discount

Baby screwdriver with round shaft.
[Features]
· Convenient for adjustment of metering and precision equipment, etc.
[Applications]
· Ideal for assembly and maintenance of electronic devices and precision equipment.
· Ideal for assembly and maintenance work automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

BBD-P00

 
Part Number
BBD-P00
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.00 Shaft length L (mm) 75
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Overall Length L(mm) 126 Shaft diameter D(mm) 3 Grip Width D(mm) 12.5
Weight(g) 11

Please check the type/dimensions/specifications of the part BBD-P00 in the Baby Screwdriver BBD-P00 series.

Additional Products in this Category

Tech Support