(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Digital Preset Type, Memory Set (Part Numbers)

Torque Wrenches - Digital Preset Type, Memory Set
  • Volume Discount

Dedicated torque wrench for tightening bolts and nuts.
[Features]
· A digital type with easy-to-see numerical display that drastically reduces errors in torque setting.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.
· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.
· Torque is set based on digitally displayed value of mechanical mechanisms which can be read directly.
· Torque can be set by inserting a hex L-shape wrench into a configuration thread component in the rear of the wrench.
[Applications]
· Ideal for assembly, maintenance, and inspection of places requiring torque setting, such as for ports, electrical facilities, automobiles, heavy machinery, aircraft, etc.
· Can be used for work ranging from assembly at industrial plants to maintenance of large trucks, automobiles, general industrial equipment and plants.
· Ideal for various torque management tightening work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T3M50
T3M100
T4M200
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

10–509.50.529136500
1 Piece(s)Available

12 Days or more

20~1009.5136936510
1 Piece(s)Available

12 Days or more

40–20012.7250545.21400

Loading...

  1. 1

Basic Information

Product Type Digital Type Head Replaceable NA Load direction Right
Torque Precision(±%) 3 Set / Single Item Single Item Main body: option Main Body

Additional Products in this Category

Tech Support