(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex L-Shape Wrench

Hex L-Shape Wrench
  • Volume Discount

Hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Standard type.
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· While it is significantly strong, the toughness is increased (resistant to breaking), improving reliable work and safety.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS-02
AS-03
AS-04
AS-05
AS-06
AS-08
AS-1.5
AS-2.5
AS-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

258162
1 Piece(s)Available

8 Days or more

374206
1 Piece(s)Available

8 Days or more

4782511
1 Piece(s)Available

12 Days or more

5892819
1 Piece(s)Available

12 Days or more

61013232
1 Piece(s)Available

8 Days or more

81123663
1 Piece(s)Available

12 Days or more

1.551141
1 Piece(s)Available

12 Days or more

2.565183
1 Piece(s)Available

12 Days or more

1012840113
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item
Material Special Alloy Steel

Additional Products in this Category

Tech Support