(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Long Ball Point L-Type Wrench

Long Ball Point L-Type Wrench
  • Volume Discount

A long hex bar wrench machined with a ball point, enabling rapid turning in oblique work and temporary tightening.
[Applications]
· Made of special alloy steel that enhances high torque, durability, and wear resistance.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· High strength and increased toughness (resilience against impact and destruction), improving reliable work and safety.
· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· The ballpoint part is thin. Avoid applying too much force.
[Applications]
· Ideal for assembly and maintenance of industrial machinery and electronic equipment, and for assembly and maintenance of automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BL-02
BL-03
BL-04
BL-05
BL-06
BL-08
BL-1.5
BL-2.5
BL-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

296163
1 Piece(s)Available

12 Days or more

3127209
1 Piece(s)Available

12 Days or more

41422518
1 Piece(s)Available

8 Days or more

51602830
1 Piece(s)Available

8 Days or more

61803250
1 Piece(s)Available

12 Days or more

819836100
1 Piece(s)Available

12 Days or more

1.581141
1 Piece(s)Available

12 Days or more

2.5111185
1 Piece(s)Available

12 Days or more

1022540175

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Material Special Alloy Steel

Additional Products in this Category

Tech Support