(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS Combination Wrench Set SMS

SUS Combination Wrench Set SMS
  • Volume Discount

A set of stainless combination wrenches suitable for tightening/loosening work of stainless steel bolts and nuts.
[Features]
· 3-piece set, 7-piece set, 10-piece set
· Material adopts precipitation hardened stainless steel.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMS300
SMS700
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Set Contents (mm) Set Contents (Items)
1 Piece(s)Available

12 Days or more

140 ~ 18010 ~ 1410、12、143
1 Piece(s)Available

12 Days or more

120 ~ 2358 ~ 198、10、12、13、14、17、197

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Set Product

Additional Products in this Category

Tech Support