(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sand Belt Width 6 mm【30 Pieces Per Package】

Sand Belt Width 6 mm

Click this image to zoom it.

  • Volume Discount

•Length (mm): 300
•Packaging Quantity (pc/Sheet): 30
•Abrasive Grain: A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E1080
E1120
E1180
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

30 Pieces Per Package

1 Pack(s)Available

15 Days or more

80

30 Pieces Per Package

1 Pack(s)Available

14 Days or more

120

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

180

Loading...

  1. 1

Basic Information

Length(mm) 300 Packaging Quantity(pc/Sheet) 30 Abrasive grain A

Additional Products in this Category

Tech Support