(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ironworking File (Bright 900) (Part Numbers)

Ironworking File (Bright 900)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· An original product that supports everything from soft to hard materials. In particular, there is no clogging on the file, with excellent cutting powder peeling properties and excellent corrosion resistance and durability.
· The filing material has been made viscous and our unique coating technology has been applied to achieve a file with revolutionary surface hardness.
· The endurance has been improved to 3-6 times that of conventional products (differs depending on the work material).
· Superior rust and corrosion resistance prevent deterioration from rust due to high-humidity environments / marine environments and so on.
· Particularly excellent cutting powder release, with almost no clogging of the file, keeping the blade sharp since the chip powder can be removed simply.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRHA1502
BRHA2002
BRHA2502
BRHI1503
BRHI2002
BRHI2003
BRHI2502
BRHI2503
BRMA1502
BRMA2002
BRMA2502
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Size Overall Length
(mm)
Roughness of the Grain Shape File Length
(mm)
1 Piece(s)Available

8 Days or more

150190Second cutSemi-Circular150
1 Piece(s)Available

8 Days or more

200250Second cutSemi-Circular200
1 Piece(s)Available

8 Days or more

250310Second cutSemi-Circular250
1 Piece(s)Available

8 Days or more

150190FineFlat150
1 Piece(s)Available

8 Days or more

200250Second cutFlat200
1 Piece(s)Available

8 Days or more

200250FineFlat200
1 Piece(s)Available

8 Days or more

250310Second cutFlat250
1 Piece(s)Available

8 Days or more

250310FineFlat250
1 Piece(s)Available

8 Days or more

150190Second cutRound150
1 Piece(s)Available

8 Days or more

200250Second cutRound200
1 Piece(s)Available

8 Days or more

250310Second cutRound250

Loading...

  1. 1

Basic Information

Model ironworking files Single Item / Set Single Item Packaging Quantity(Book) 1

Additional Products in this Category

Tech Support