(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Wheel with Shaft, Straight【10 Pieces Per Package】

Felt Wheel with Shaft, Straight
  • Volume Discount

•Use: Polishing
•Material: Felt
•Application: For mirror finishing
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
•Packaging Quantity (units/sheets): 10

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FUS1015H
FUS2025H
FUS612H
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(min-1(r.p.m))

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101533520000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

202563015000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

61233520000

Loading...

  1. 1

Basic Information

Application Polishing Material Felt Application For mirror finishing
Tool Used Hand Grinder, Electric Drill, Drilling Machine Packaging Quantity(units/sheets) 10

Additional Products in this Category

Tech Support