(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
Part Number |
---|
SF4025-80 |
SF4025-120 |
SF4025-600 |
SF5025-80 |
SF5025-120 |
SF5025-240 |
SF5025-320 |
SF5025-400 |
SF5025-600 |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 25 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 | Shaft length(mm) | 40 | Max. Rotational Speed(min-1(r.p.m)) | 10000 |
Number of cuts(mm) | 6 | Application | Uneven part polishing | Tool Used | Hand Grinder, Electric Drill |
Packaging Quantity(units/sheets) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy