(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Foil【5 Pieces Per Package】

Cup Foil

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
•Application: Polishing the bottom and side surfaces of cylinders

Part Number

Configured Part Number is shown.

Part Number
CF3025-60
CF3025-80
CF3025-100
CF3025-150
CF3025-240
CF3025-320
CF3025-600
CF4030-60
CF4030-80
CF4030-400
CF6040-60
CF6040-240
CF6040-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Width
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

3025605000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

3025805000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

30251005000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

30251505000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

30252405000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

30253205000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

30256005000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

4030605000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

4030805000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

40304005000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

6040603000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

60402403000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

60404003000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6
Shaft length(mm) 40 Application Polishing the bottom and side surfaces of cylinders Tool Used Hand Grinder, Electric Drill
Packaging Quantity(units/sheets) 5

Additional Products in this Category

Tech Support