(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Useable Tool: Bench Equipment (Resinder, etc.)
•Width (mm): 100
•Length (mm): 915
•Base Material: Cloth
•Abrasive: Alundum (Alumina) (AA or A)
Part Number
Configured Part Number is shown.
A100-X871SCA-100-915
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Useable Tools | Desktop Device (Resinder, etc.) | Width(mm) | 100 | Length(mm) | 915 |
---|---|---|---|---|---|
Base Material | Cloth | Particle Size(#) | 100 | Abrasive | Alundum (Alumina) (AA or A) |
With / Without Joint | Available | Joint Type | Wrap joint | Application | (1) Sanding iron and stainless steel (2) Sanding blades and steel tools (3) Various sanding operations for other metals, ceramics, glass, stone, etc. |
Packaging Quantity(Book) | 10 | Base Material Details | Xwt |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy