(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Grinds softly.
[Features]
· Polishes the surface softly.
· For sealer sanding of woodwork curved surfaces.
· For hairline machining of stainless steel and aluminum.
· For finishing woodworking and coated surfaces.
· It is also ideal for satin finishing.
Part Number |
---|
GPS100N7 |
GPS100N10 |
GPS100N11 |
GPS100N13 |
GPS100N15 |
Loading...
Type | Non-woven fabric disc | Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | M10 |
---|---|---|---|---|---|
Thickness(mm) | 25 | abrasive grain | Not applicable | Packaging Quantity(Sheets) | 5 |
Maximum Number of Rotation(min-1) | 8000 | Disc mounting part | M10 is screw type with 1.5 pitch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy