(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Bio【25 Pieces Per Package】

Super Bio
  • Volume Discount

Provides excellent grinding force to stainless steel material with our original blend of abrasive grains. Causes minimal scorching in stainless steel grinding. The soft workability that sets it apart from conventional offset grindstones alleviates the burden on the user. A uniquely vibrant color has been achieved. Iron-free, containing extremely little iron, and prevents rust stains.

Part Number

Configured Part Number is shown.

Part Number
SV1006-24
SV1006-36
SV1006-46
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

24SV 2G100 X 6 X 15 24 L

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

36SV 2G100 X 6 X 15 36 L

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

46SV 2G100 X 6 X 15 46 L

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 100 Internal Diameter(mm) 15 Thickness(mm) 6
Object to be ground Stainless Steel / Alloy Steel Features Cutting Capacity Emphasis Hardness L
Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 2 Features Dedicated for stainless steel
Number Contained In A Packet(Sheets) 25

Additional Products in this Category

Tech Support