(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Filter for wire electrical discharge machine
•Pressure Method: Internal Pressure
•Sodick Compatible Equipment: A(300、300W、320、320D、325、350、350W、500、500W、500Q、500P、500WP、530D、600、600W、600P、600WP)、 A(750、750W、1000W)、 BF(250、275、280、280L、320L)、AQ(325L、535L、550L、600、750L、327L、537L)
•Brother Compatible Model: HS-(300、350、3100、50A、70A)
•Hitachi Compatible Model: H-CUT(3、4、5、6、8)-Q、 CUT-(254RS、355RS、203M20、203Q20、203F2、203R、254R、254RH、355R、355RH、580Q、610Q、810Q)
Product Type | Filter for Wire Electric Discharger | Coupler | Available | Applicable Manufacturer | Mitsubishi Electric / Makino milling cutter / Seibu Electric & Machinery |
---|---|---|---|---|---|
Outer Diameter(mm) | 340 | Height(mm) | 300 | Internal Diameter(mm) | - |
Pressure Method | Internal Pressure | Mitsubishi Electric Compatible Model | FX-(10、20)K、 CX(2、20)、 DWC-532、 BA-8 | Model Compatible with Makino Milling Cutters | U-(32、32i、32K、53、53K、53i)、UP-(32i、53i)、W(32、53)FB、 SP-(43、64)、 EU-64、UH-2、U-86 |
SEIBU Electric and Machinery Co. Ltd., Applicable Model | EW-(A5S2、C5S、C5S2、M500S) |
Please check the type/dimensions/specifications of the part OMF-340FK in the Filter OMF Super Filter Series for Wire Electrode series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy