(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forging Plate

Forging Plate

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Can be used for cutting, bending, and welding steel sheets in sheet metal work. Coated only on the short side to enable it to be distinguished from the box type surface plate.

Part Number

Configured Part Number is shown.

T12

Part Number
T12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Surface plate Material FC250 Flat surface precision(µm) 60
A(mm) 600 B(mm) 450 C(mm) 100
Mass(kg) 74 Main body: option Main Body D(mm) 30
E(mm) 11 F(mm) 10 G(mm) 0.06
The number of ribs(Book) 1×1

Please check the type/dimensions/specifications of the part T12 in the Forging Plate series.

Additional Products in this Category

Tech Support