(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Both the accuracy and rigidity are equivalent to JIS standard (JIS B7513).
· Because there is little linking (adsorption), this product allows smooth handling of precision machines.
· Has excellent additional machining potential to allow scratches to be repaired easily.
· Level adjustment of the surface plate alone can be done with the included adjustment screws.
· Levels can be adjusted with a leveling block on the large surface plate
Part Number
Configured Part Number is shown.
JP03030-2
Product Type | Surface plate | Class | Class 2 | Material | FC250 |
---|---|---|---|---|---|
Flat surface precision(µm) | 16 | A(mm) | 300 | B(mm) | 300 |
C(mm) | 95 | Main body: option | Main Body | Mass(kg) | 25 |
D(mm) | 101 | E(mm) | 14 | F(mm) | - |
G(mm) | 15 | H(mm) | 34 |
Please check the type/dimensions/specifications of the part JP03030-2 in the JIS Type Precision Surface Plate (JIS Class 2) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy