(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stereomicroscope, Zoom Type

Stereomicroscope, Zoom Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • XTS2021
  • XTS-SP2
  • Volume Discount

•Product Model: Stereomicroscope
•Total Magnification (times): 13~90
•Objective Lens (x): 0.65-4.5 X (zoom ratio 1: 7)
•Ocular Lens: WF10 x (Field Number 20 mm), WF20 x (Field Number 10 mm)
•Operating Distance (mm): 95

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XTS2021
XTS-SP2
Part NumberMinimum order quantityVolume DiscountDays to Ship Epi-illumination Transmitted light illumination Fluorescent Lamp Type Stand Base dimension
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

15 W Halogen Bulb5 W fluorescent lightEpi-Illumination 6 V / 15 W, Transmitted Illumination 5 WRack & Pinion Type245×190×605700
1 Piece(s)Available

9 Days or more

Details-Ring Lighting Device 8 W Fluorescent Lamp IncludedPole Stand Method245×170×405400

Loading...

  1. 1

Basic Information

Product Type Stereoscopic Microscope Overall Magnification(times) 6.5~45 / 13~90 Objective lenses(x) 0.65-4.5 X (zoom ratio 1: 7)
Ocular Lens WF10 x (Field Number 20 mm), WF20 x (Field Number 10 mm) Operating Distance(mm) 95 Focus Adjustment Lens barrel vertical motion
Range of eye-width adjustment(mm) 55~75 Ocular Lens Component Angle of Inclination(°C) 45 Visibility Adjustment Range ±5 diopter

Additional Products in this Category

Tech Support