(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Windshield WBC-502

Large Windshield WBC-502
  • Volume Discount

Battery Support: None
Compatible Model: Compatible with UW, UX series
Computer Connectivity Function: None (Connection Unavailable)
Dust/Water Resistance: None
Main Applications: Measuring Instrument
Model: Option
Packaging Quantity: 1
Printer Connection Function: None (Connection Unavailable)
For complete product overview and details on Large Windshield WBC-502 see the sections below:

Part Number

Configured Part Number is shown.

321-53537

Part Number
321-53537
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Option Dry Cell Battery Compatible None
PC output connection No (Cannot be connected) Printer Output Connection No (Cannot be connected) Dust-proof and waterproof function None
Packaging Quantity(Units) 1 Compatible Model Compatible with UW, UX series

Additional Products in this Category

Tech Support