(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scales - Digital, Square Plate, Dust/Water-Resistant, SK-IWP

Scales - Digital, Square Plate, Dust/Water-Resistant, SK-IWP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Certified scale: dustproof/waterproof scale SK-iWP series. Check the area for use (5 areas ) when ordering the SK-1000iWP/SK-2000iWP.

Part Number

Configured Part Number is shown.

Part Number
SK-10KIWP
SK-30KIWP
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(g)
Minimum Display
(g)
Capacity
(kg)
Weight
(kg)
1 Piece(s)Available

8 Days or more

1000010102.9
1 Piece(s)Available

8 Days or more

3000020 ~ 50303.2

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 192
Measurement Plate Dimensions W(mm) 232 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available
Operating region All regions Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65) Power Supply D Batteries x 6 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately)
% Minimum Display(%) 1

Additional Products in this Category

Tech Support