(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Quick USB Adapter

Quick USB Adapter
  • Volume Discount

[Features]
· Sends the measurement values of electronic balances or scales to PCs in real time.
· Transmission is possible without special software.
· Measurement data from the RS-232C can be transferred to a PC (USB port) in real time.
· Provides stable communication as it is not tied to any given PC OS.
· Measurement data can easily be directly input into Excel and Word (no dedicated software necessary).
· An IP65 drip- and dust-proof structure in transport.
· 4 connecting cables are supplied (RS-232C-25P/9P/DIN, USB extension cable).
· Supports A&D-type scales and all measuring scales.

Part Number

Configured Part Number is shown.

AD-8527

Part Number
AD-8527
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Main Body Applicable Models, Series For information regarding supported models, see http://www.aandd.co.jp/adhome/products/balance/ad8527.html.
Weight(kg) Approx. 60 g Special Notes For A & D Power Supply Unnecessary (supplied from a measuring apparatus or a PC)
Accessory RS-232C Communication Cable (3 types), USB Extension Cable Packaging Quantity(Base/Piece) 1

Please check the type/dimensions/specifications of the part AD-8527 in the Quick USB Adapter series.

Additional Products in this Category

Tech Support