(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

FX-i/FZ-i Series Options

FX-i/FZ-i Series Options
  • Volume Discount

[Features]
· FX-i/FZ-i series dedicated options.
· FXi-02JA: USB interface (comes with cable) .
· FXi-08JA: Ethernet interface.
· FXi-09JA: Rechargeable built-in battery unit.
· FXi-10JA: Small windshield (acrylic).
· FXi-11JA: Large windshield (polycarbonate).
· FXi-12JA: Animal weighing dish (opening φ150 mm, 130 mm height), weighing capacity 1,220 g, 2,200 g, 3,200 g. (Opening φ150 mm, height 130 mm).
· FXi-15JA: Carrying case.

Part Number

Configured Part Number is shown.

FXI-02JA

Part Number
FXI-02JA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Option Options USB Interface (with Cable)
Applicable Models, Series FX-i/FZ-i Special Notes For A & D Packaging Quantity(Base/Piece) 1

Please check the type/dimensions/specifications of the part FXI-02JA in the FX-i/FZ-i Series Options series.

Additional Products in this Category

Tech Support