(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Common Type Straight Edge A Class (Non-Quenching)

Part Number

Configured Part Number is shown.

 
Part Number
S-A2000
S-A2500
S-A3000
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Straightness
(μm)
Length
(mm)
Thickness
(mm)
Width
(mm)
1 Piece(s)Available

47 Days or more

2000502000885
1 Piece(s)Available

52 Days or more

25006025001095
1 Piece(s)Available

52 Days or more

300070300010100

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Specifications A grade, straightness (10 + L/50) μm; B grade, straightness (20 + L/25) μm

Additional Products in this Category

Tech Support