(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Caliper Type, Dial Display, Inside Measuring (Part Numbers)

Dial Gauge - Caliper Type, Dial Display, Inside Measuring

Click this image to zoom it.

Move the mouse over the image to zoom

  • AI-0
  • AI-1
  • AI-2
  • AI-3
  • AI-4
  • AI-5
  • BI-0
  • BI-1
  • BI-2
  • BI-3
  • BI-4
  • BI-5
  • Volume Discount

•Use: Calliper Type
•Display Method: Dial
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Scale Model: Barrel scale

PDF

Part Number

Configured Part Number is shown.

BI-0

 
Part Number
BI-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Leg length
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
1 Piece(s)Available

8 Days or more

21~500.0210~3480Tip 0.57979

Loading...

  1. 1

Basic Information

Application Caliper Type Display Method Dial Scale type Continuous Scale
Waterproof Function NA Output terminal for measuring data: with or without NA Probe Steel ball
Instrumental Error(mm) ±0.05

Please check the type/dimensions/specifications of the part BI-0 in the Dial Gauge - Caliper Type, Dial Display, Inside Measuring series.

Products like this...

Part Number
AI-3
AI-4
AI-5
BI-1
BI-2
BI-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Leg length
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
1 Piece(s)Available

8 Days or more

21~500.0120~32402.38114.46.7
1 Piece(s)Available

9 Days or more

21~500.0130~42402.318214.46.7
1 Piece(s)Available

9 Days or more

51 to 1000.0140~52402.328314.46.7
1 Piece(s)Available

8 Days or more

21~500.02510~35802.32.64.64.84.6
1 Piece(s)Available

10 Days or more

21~500.02520 to 45802.35.17.18.66.8
1 Piece(s)Available

8 Days or more

51 to 1000.02530~55802.37.5108.610.6

Additional Products in this Category

Tech Support