(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Clamp

Parallel Clamp
  • Volume Discount

•Product Model: Surface Plate Tool
•Main Body Option: Main Body
•Specification Description: Hardness: HV390–450

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC-38
PC-50
PC-65
PC-75
PC-100
PC-125
PC-150
PC-200
PC-250
PC-300
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
Screw Dimensions Nominal Dimensions
(mm)
1 Piece(s)Available

24 Days or more

402018M5×P0.938
1 Piece(s)Available

27 Days or more

503020M5×P0.950
1 Piece(s)Available

22 Days or more

654025M6×P1.065
1 Piece(s)Available

23 Days or more

756030M6×P1.075
1 Piece(s)Available

9 Days or more

1006038M7×P1.0100
1 Piece(s)Available

8 Days or more

1258050M8×P1.25125
1 Piece(s)Available

23 Days or more

15010058M10×P1.5150
1 Piece(s)Available

9 Days or more

20012065W1/2 X 12 Screw Thread200
1 Piece(s)Available

9 Days or more

250180100M16×P2.0250
1 Piece(s)Available

9 Days or more

300230120M20×P2.5300

Loading...

  1. 1

Basic Information

Product Type Tool for Surface Plate Main body: option Main Body Specifications, description Hardness: HV390–450

Additional Products in this Category

Tech Support