(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Clamp (Goose Neck Type)

Adjusting Clamp (Goose Neck Type)
  • Volume Discount

Standard T-slot bolted clamp.
For complete product overview and details on Adjusting Clamp (Goose Neck Type) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GPC10100
GPC12125
GPC14125
GPC16160
GPC18160
GPC20200
GPC22200
Part NumberMinimum order quantityVolume DiscountDays to Ship R
(mm)
Compatible T Groove Width
(mm)
Clamp Range
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
K
(mm)
M
(mm)
O
(mm)
P
(mm)
S
(mm)
1 Piece(s)Available

10 Days or more

M101022 - 463722118~2769.78395
1 Piece(s)Available

10 Days or more

M121228 - 5846281410~34711.710486
1 Piece(s)Available

8 Days or more

M121428 - 5646281410 to 33813.710486
1 Piece(s)Available

10 Days or more

M161636 - 7257341813~41915.713558
1 Piece(s)Available

10 Days or more

M161836 - 6957341813~401017.713558
1 Piece(s)Available

10 Days or more

M202043 - 9265502216~551219.7166710
1 Piece(s)Available

10 Days or more

M202243 - 9265502216~531421.7166710

Loading...

  1. 1

Additional Products in this Category

Tech Support